Cliquer ici pour la version française


Unity Pro V13 Read me

 

 

1.      System requirements

2.      DVD installation content

3.      Setup procedure

3.1. Please take care to proceed to the following steps before uninstalling Unity Pro  3

3.2. To be checked before installation. 4

3.3. Installing Unity Pro for the first time. 4

3.4. Installing an update of Unity Pro on the computer 4

3.5. Custom Library. 4

3.6. Communication drivers installation. 6

4.      License right

4.1. Registration. 6

4.2. Registration when Unity Pro version greater or equal to V4.1 rights already registered on the PC  6

4.3. Registration when updating Unity Pro version earlier to V4.1 to Unity Pro V13. 6

4.4. Registration with Advantys Configuration Software. 7

4.5. Installation on new PC when updating Unity Pro version earlier to V4.1 to Unity Pro V13

5.      Uninstall

6.      Demo Projects

7.      Update PLC firmware

8.      Documentation & OnLine Help

9.      Optional libraries and Companions tools

 

1.      System requirements

 

System with Microsoft Windows 7 Professional 32/64bits

System: Pentium Processor 2.4 GHz or higher, recommended 3.0 GHz
RAM memory: 2GB minimum; recommended: 4GB
Hard disk: minimum available free space 8 GB, recommended 20 GB
Microsoft Internet Explorer 5.5 or higher

On Windows 7 64bits System, installation of Windows 7 Service Pack 1 (SP1) is mandatory in order to use Unity Pro V13

 

Windows 7  64bits is recommended for projects using DTMs (example : projects using Modicon M580 controller)

 

 

System with Microsoft Windows 10 32/64bits

System: Pentium Processor 2.4 GHz or higher, recommended 3.0 GHz
RAM memory: 2GB minimum; recommended: 4GB
Hard disk: minimum available free space 8 GB, recommended 20 GB

Windows 10  64bits is recommended for projects using DTMs (example : projects using Modicon M580 controller)

 

System with Microsoft Windows Server 2012 R2

Recommended version: Windows Server 2012 R2, standard version

Processor recommended: 3.20GHz

RAM memory recommended: 16.0 GB

 

Important notice

Unity Pro requires .NET 3.5 and .NET 4.5.2

Depending on the target Windows version and Windows configuration, .Net versions may be

      - not installed

      - installed but not enabled ( the related "windows feature"  is not set ON )

      - installed and enabled

 

Unity Pro setup tries to automatically install and enable the required .Net  on the target Windows if necessary.

 

On Windows 10 and Windows Server 2012 R2, automatic or manual installation of .Net 3.5 requires an internet connection.

And service “Windows Update” must be started in order to install the .NET Framework 3.5.

 

If automatic installation of  .Net 3.5  fails, please read & follow  Microsoft technical notes on .NET 3.5 installation:

 

      - Installing the .NET Framework 3.5 on Windows 8 or 8.1

      http://msdn.microsoft.com/en-us/library/hh506443.aspx

 

           

 

Virtualization:

Unity Pro V13 has been successfully tested in the following configuration :

·         VirtualBox 5.0.20

·         VMware Workstation 12 Pro 12.1.0 build-3272444

 

 

DVD-ROM drive: to install the software;

DVD-ROM writer recommended

 

Display:

Min VGA (800-600).

Recommended:

·         SVGA (1024-768 or more) with high color 24 bits

·         SVGA (1280-1024 or more) for Windows 10 and Windows Server 2012 R2

 

Pointing device:

Mouse or compatible devices. 

Access rights on the computer

Unity Pro V13 needs to have Administrator access right for installing the software.

For Unity Pro usage User access right are sufficient

Nevertheless Administrator rights must be used for updating the Hardware catalog (CANopen, DTM)

PRM DTM requires administrator rights to work correctly.

 

Note: 

-       User must check that all directories used by Unity pro are accessible in read write mode.

                           Check for the Options Management: Options / General / Paths:

- Project Path

- Import / Export file path

- XVM path

- Project settings templates path

- Project settings template file

- Custom Library path

- Working drive

- Log file path

Check the directory c:\UnityProTemp (Hidden directory) has the following rights: Read, Execute and Write.

 

If these paths are not accessible an error message will appear and the requested operation will fail

-       Access rights & Multi instances : As some components are shared, when several instances of Unity Pro are launched, rights access must be the same on all the instances

-       In Windows 7 , if UAC (User Account Control) is set, and if Unity Pro is executed without checking "Run as Administrator", system folders can be only be accessed in read only and FFB Libset can not be modified.

-       Start Menu: following short cuts must be executed with “Run as Administrator”:
- Remove Unity Pro
- Repair Unity Pro
- Types Library Update

 

 

2.      DVD installation content

 

 Directory list

 

Communication Drivers

Containing installation files for communication drivers.

 For more information, see Chapter: Communication drivers installation.

 

DTMLibrary

Containing installation files for Ethernet IP and M580 DTMs.
These files are automatically installed during Unity Pro installation
Note 1: An update of the DTM hardware catalog is needed before first use.

 

Note 2: Some Schneider Electric communication or device DTMs are not available in Unity V13 package :

Those DTMs are made available on schneider-electric.com

 

To access all Schneider-Electric DTms :

·         Connect to http://www.schneider-electric.com

·         Support > Documents and downloads > Software/Firmware > DTM Files

 

To access Schneider-Electric DTms managed by Unity Pro :

·         Connect to http://www.schneider-electric.com

·         Support > Documents and downloads

            >> Search By current products > Unity Pro

            >> Software/Firmware

 

EULA

Containing the End User License Agreement.
EULA is available in 6 languages.
It can be accessed by launching the Index.html file.

 

Extras

Containing sub folders :

·         Config DRS : Contains configuration files for Dual Ring Switches (DRS)
Following configuration can be downloaded in the switches :

 Switch 

DRS Pre configuration 

TCSESM083F23F1

C1_RIOMainRing_RIOSubRing_DIOClouds.cfg

C2_RIOMainRing_DIOSubRing_DIOClouds.cfg

C7_Master_RIOMainRing_RIOSubRing_DIOClouds.cfg

C8_Slave_RIOMainRing_RIOSubRing_DIOClouds.cfg

C9_Master_RIOMainRing_DIOSubRing_DIOClouds.cfg

C10_Slave_RIOMainRing_DIOSubRing_DIOClouds.cfg

TCSESM063F2CU1
TSCESM063F2CS1

C3_RIOMainRingFx_RIOSubRingTx_DIOCloudsTx.cfg

C4_RIOMainRingFx_DIOSubRingTx_DIOCloudsTx.cfg

C5_RIOMainRingFxTx_RIOSubRingTx_DIOCloudsTx.cfg

C6_RIOMainRingFxTx_DIOSubRingTx_DIOCloudsTx.cfg

C11_Master_RIOMainRingFxTx_RIOSubRingTx_DIOClouds.cfg

C12_Slave_RIOMainRingFxTx_RIOSubRingTx_DIOClouds.cfg

C13_Master_RIOMainRingFxTx_DIOSubRingTx_DIOClouds.cfg

C14_Slave_RIOMainRingFxTx_DIOSubRingTx_DIOClouds.cfg

C15_CRPLinkHotStandbyLD.cfg

 

·         Excel Import Export Tool

Contain tool to easily import export Unity Pro variables to Excel

 

·         SD Card Writer

 

·         Operator screens

Contains M580 HSBY Operator screen template

 

·         DTM Audit Tool

 

·         M580 CPU Change V1V2

To change a M580 CPU V1.x to V2.x

 

·         M580 Application Update

This tool update Unity Pro Modicon M580 project containing BME NOC 03x1 from version .2 to .3.

 

·         Converter Quantum M580

Contains PLCSTAT DFB for Modicon M580 (to use after migration from Quantum to M580 if PLCSTAT exists in the Quantum application).

 

The Extras folder and its subfolders are available after installation in the folder: Shared Documents \ Schneider Electric \ Unity Pro

 

ISSetupPrerequisites

Containing pre required files needed for Unity Pro installation.

 

NoG_Help

Containing help files for 140 NOG 111 00 module, available in German only.

 

SESU

Containing installation files for Schneider Electric Software Update tool

-       SESU tool provides automatic access to all free software updates (Hot Fix).

-       An internet connection is required to access the service.

-       Installation of the tool is taken into account by Unity Pro installation.
The removing is possible from "add or remove programs" in the Windows Control Panel

 

Previous Unity LL984 Library

Containing the LL984 library versions delivered with Unity Pro 6.1 or 6.0 zipped file.

 

 

 

3.      Setup procedure

 

3.1. Please take care to proceed to the following steps before uninstalling Unity Pro

 

Save existing projects

For all your projects that are in a "built" status (projects that are consistent; projects that are running on a PLC):

Since Unity Pro V4.1 these projects are automatically saved with the extension “.auto.sta”, so archived files are available within the directory where STU files are saved.

For Unity Pro version lower than V4.1, It is mandatory to save all applications as archived files (extension .STA) using the Menu: File / Save archive…

The archive file ensures the compatibility between the different versions of Unity Pro. Opening this file allows keeping the application in a generated state and authorizes the connection in equal mode with the PLC (see STA compatibility rules in the section "Compatibility rules" in the ReleaseNotes.html file).

The STU files created with previous versions are not readable on this version.

Other projects in a “non built” status must be exported as source format (extension .XEF or .ZEF)

We recommend to keep all projects in the export file format (extension .ZEF)

 

3.2. To be checked before installation

 

Before the installation, please refer to the recommendations in the "Unity Pro installation manual" on the electronic documentation, chapter "General points"

 

3.3. Installing Unity Pro for the first time

 

The operating modes are described in "Unity Pro installation manual" on the electronic documentation, chapter "Installing Unity Pro for the first time"

 

3.4. Installing an update of Unity Pro on the computer

 

You must select “Update Unity Pro” as Part Number during the installation phase. (Do not enter serial number)

 

Note:   You don't need to uninstall Unity Pro before installing a new version, except on the following cases:
-       A Unity Pro Demo version is already installed on the computer
-       You want to install a former version of Unity Pro (e.g. Installing Unity Pro V3.1 on Unity Pro V4.0)

The operating modes are described in "Unity Pro installation manual" on the electronic documentation, chapter "Updating Unity Pro from an earlier version"

After installation of an update of Unity Pro, the security policies are deactivated (Security off).
If they are used, they must be
reactivated (tab "policies" of the Security editor)

 

3.5. Custom Library

 

-       Updating from Unity Pro version greater or equal to V4.1

After installation of Unity Pro V13, the custom library from Unity Pro Vx,y (V4.1, V5.0…) is still available in the initial installation directory C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\Vx.y

This directory is not modified by Unity Pro installation. By default and whatever the version of standard library used, all applications will use the custom library located in this path.

You can create a new custom library dedicated to V13, by selecting the "custom library path": C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\V13 in menu Tools/Options/General/Path.
When using Type library update tool, you have to select the right library path according to the path selected in the Options.

 

-       Updating from Unity Pro V3.1

If you are updating from Unity Pro V3.1 to Unity pro version V13 and you have installed user libraries, you must save these libraries before the update.
In the specific case of Unity Pro V3.1, they are deleted during the set up.

You must proceed as follow:

Open the folder containing the user libraries (CustomLib, Library0…), the default location is: C:\Program Files\Schneider Electric\FFBLibset. Copy the libraries (CustomLib, Library0…) in another location on the disk. After installation of Unity Pro V4.1, the libraries must be restored manually to the folder C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\V3.1

The file Custom.db located in the folder C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\OldCustomdb03.10" must be copied in the previous directory.

 

-       Updating from Unity Pro version lower than V3.1

DFBs and DDTs copied in the Libset (Type library Manager) must be restored manually

The user libraries created (CustomLib, Library0…) are not deleted and remain in their original location (by default: "C:\Program Files\Schneider Electric\FFBLibset\")

After installation of Unity Pro V13, Libraries must be manually copied in the new library folder (by default: "C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\Vx.y. (Vx.y is the folder corresponding to the library version used in Unity Pro e.g. V2.3)

The file "Custom.db" located by default in C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\OldCustomdbxx.yy.

(xx.yy is the version of the library, e.g. OldCustomdb02.30) must be copied in the previous directory.   

 

 

 

 

3.6. Communication drivers’ installation

 

Unity Pro install Modbus, USB and Uni-Telway drivers by default.


For other drivers, please open the directory “Communication Drivers” and choose the driver through the name of the file
:

 

All the following drivers are compatible with Windows 7 32/64bits and Windows 10 32/64bits

-         SchneiderPLCUSBDriverSuite.exe

-         SchneiderModbusDriverSuite.exe  

-         SchneiderXipDriverSuite.exe         

-         SchneiderUnitelwayDriverSuite.exe           

 

All the following drivers are compatible with Windows 7 32/64bits

-         SchneiderUsbFipDriverSuite.exe

-         SchneiderTPCI57DriverSuite.exe       

 

Then follow instructions appearing in the dialogs.

 

Ethway, FIP FPC10 / FPC20, ISAWAY and Unitelway SCP114 drivers, only compatibles with Windows XP 32bits are not delivered on Unity Pro installation DVD.

They are available by download on Schneider-electric.com (Driver Pack V2.6)

 

 

4.      License right

 

4.1. Registration

 

If it is the first time you install the software on this computer, you need to register within a period of 30 days.
For a demo installation, no registration is required, the software will be automatically available for a period of 60 days.
To register Unity Pro software, you have to launch the registration tool in the Schneider Electric shortcut.
Then follow the instructions displayed on the screen.

For additional information, please refer to the "Unity Pro installation manual" on the electronic documentation, chapter "Installing Unity Pro for the first time"

4.2. Registration when Unity Pro version greater or equal to V4.1 rights already registered on the PC

 

If you have Unity Pro registered on your PC your license rights are automatically activated when you install Unity Pro V13.

 

4.3. Registration when updating Unity Pro version earlier to V4.1 to Unity Pro V13

 

The license rights management has changed, therefore the right on the PC must be reactivated.

 

-       If you install this update on an authorized PC you may use registration tool located in the menu:
Start / Programs / Schneider Electric / SoCollaborative / Unity Pro /
Registration Converter

 

-       If you have a license less than V4.1 not yet registered and you install this update on a new computer, you must install the original version on the PC, by selecting reference and serial number of Unity Pro version used for the first registration, and then registers the product by one of the available means.
Once product registered, install the new version of Unity Pro V13.
Then perform the reactivation of the right with the registration converter as explained in the previous step.

 

4.4. Registration with Advantys Configuration Software

 

No registration is required for running ACS V8.0

 

 4.5.  Installation on new PC when updating Unity Pro version earlier to V4.1 to Unity Pro V13

 

Unity Pro version V4.0 (or earlier) is installed on PC (called : first PC)

Unity Pro version V13 is installed on new PC

The license rights on the first PC must be reactivated before they are transfered on the new PC

 

·         install Unity Pro V13 on the first PC where Unity Pro is registered. Select "update Unity Pro" in the Part Number list of the «Product Information » dialog.

·         start on this first PC the Registration Converter tool located in the menu: Start / Programs / Schneider Electric / SoCollaborative / Unity Pro / Registration Converter and confirm the conversion.

·         Install Unity Pro V13 on the new PC with the new Part Number corresponding to earlier Unity version

 (example : if registered version was UNYSPUEFUCD30, prompt UNYSPUEFUV1X )

·         Transfer the Unity Pro rights from first PC to new PC (using USB key, or any other mean)

 

 

 

5.      Uninstall or Repair

 

The operating modes are described in "Unity Pro installation manual" on the electronic documentation, chapter "Uninstalling Unity Pro"

 

Uninstall Unity Pro should be executed from the start program shortcut “Remove Unity Pro” : Uninstall from the Windows Control Panel “Add Remove Program” would not uninstall the Unity Pro PlantStruxure DTM Library , so installation of an older version of Unity Pro (with older version of Unity Pro PlantStruxure DTM Library) would fail.

 

Uninstall command must be executed with Administrator privilege: Do not launch directly the start program shortcut  " Uninstall Unity Pro", this command must be executed with Administrator privilege.

right click on it and select "Run as administrator"

 

Repair command must be executed with Administrator privilege: Do not launch directly the start program shortcut  "Repair Unity Pro", this command must be executed with Administrator privilege.

right click on it and select "Run as administrator"

Note: Repair command does not install Libset files. To update Libset files, it is necessary to uninstall and reinstall Unity Pro

 

6.      Demo Projects

 

For each type of PLC, a demo project exists and it is copied on the computer during the installation phase. All files are grouped in the user workspace, located in the folder: My Documents\Schneider Electric\Unity Pro. These files that have the Read Only attribute can be modified through the change of this attribute or user may save the project with another name.

7.      Update PLC firmware 

 

From now on, you will find Unity_OS CDROM in an electronic format available by download.

If you need to use new features of Unity Pro V13 that require an update of Modicon M580/ M340/ Premium / Quantum controllers's processors or modules with the latest Firmware version, you will find the binaries and documents files needed  on the web site :
http://www.schneider-electric.com/

Under the topic: Products and Services / Automation and Control / PAC, PLC & others Controllers / <Range name> / Download / Software/Firmware / Firmware - Updates
<Range name> = Modicon M580, Modicon Premium, Modicon Quantum or Modicon M340

 

8.      Documentation and OnLine Help

 

Documentation (pdf format)

Unity Pro documentation (pdf format) is only available through download (and no more with DVD in Unity Pro package) in 6 languages (English, French, Chinese, Spanish, Itailan, German).

 

·         Download from Schneider-Electric.com :

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_EN

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_FR

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_SP

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_IT

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_DE

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_ZH

 

Or

Site : Global

Under the topic: Support  / Download Documents & Software / Software Firmware / Software – Updates

<Product Category> = PAC, PLC & Other Controllers

<Sub-category> = PAC

<Range name> = UnityPro

< Document Type > = Technical Publications

9.  Optional libraries and Companions tools

                                                                                                                       

 

Companion

Last available version

Download link

Unity DIF

V8.0 SP5

http://www.schneider-electric.fr/fr/download/document/Unity_Dif_V80_SP5/

EFB Toolkit

V8.0 SP1

Unity EFB Toolkit v8.0

http://www.schneider-electric.com/en/download/document/Unity%20EFB%20Toolkit%20V8.0/

 

Unity EFB Toolkit V8.0 SP1

http://www.schneider-electric.com/en/download/document/Unity%20EFB%20Toolkit%20V8.0%20SP1/

Unity Loader

V12

http://www.schneider-electric.com/en/download/document/Unity_Loader_V12.0/

Advantys Configuration Software

V11

http://www.schneider-electric.com/en/download/document/STBSPU1000+-+Advantys+Configuration+Software+V11.0/

 

 

Library

Last available version

Download link

PSx GPL General Purpose Library for Unity Pro

2016 R3

(available for free)

Contact Schneider Electric

 

X80 Redundant Power Supply Predictive Maintenance Library  (for BMXCPS4002)

1.0

http://www.schneider-electric.com/

 

Enhanced LL984  V4.1 (IEC Converter)

V4.1.17 

/

TCP Open V4.0

V4.0

/

Energy Management

2016 R2

/

Low Voltage Power Control

2016 R2

 

Water

2016 R2

 

AGA Gas Flow Calculations

2016 R2

 

Model Based Control (APC)

2016 R2

 

Fuzzy Control (APC)

2016 R2

 

HVAC (Heat, Vent, Air Conditioning)

2016 R2

 

PRM                   V1.3

V1.3

 

 

 

 


 

Click here for English version

 

Unity Pro V13 - Lisez-moi

 

1.      Configuration système requise. 8

2.      Contenu du DVD d’installation.. 9

3.      Procédure d'installation.. 10

3.1. Recommandations avant installation. 10

3.2. A vérifier avant l’installation. 11

3.3. Première installation d'Unity Pro sur le poste de travail 11

3.4. Installer une mise à jour d'Unity Pro sur le poste de travail 11

3.5. Bibliothèques personnalisées. 11

3.6. Installation des pilotes de communication. 12

4.      Droits de licence. 13

4.1. Enregistrement dans le cas d'une première installation. 13

4.2. Enregistrement si Unity Pro V4.1 ou supérieur est déjà autorisé sur le PC. 13

4.3. Enregistrement si Unity Pro V4.0 ou inférieure est déjà autorisé sur le PC. 13

4.4. Enregistrement avec Advantys Configuration Software. 14

4.5. Installation sur un nouveau poste avec une licence Unity Pro V4.0 ou inférieure

5.      Désinstallation ou Réparation. 14

6.      Projets exemples. 14

7.      Mise à jour du firmware des automates. 14

8.      Documentation & Aide en Ligne. 14

9.  Librairies additionnelles et Outils Compagnons

 

 

 

1.      Configuration système requise

 

Systèmes avec Microsoft Windows 7 Professionnel 32/64bits

Système : Pentium Processor 2.4 GHz ou supérieur, recommandé 3.0 GHz
Mémoire RAM : 2 Go minimum; recommandé: 4 Go

Disque dur: 8 Go d'espace disque minimum disponible, 20 Go recommandée

Microsoft Internet Explorer 5.5 ou ultérieur

Sur le système Windows 7 64 bits l’installation de Windows 7 Service Pack 1 (SP1) est obligatoire afin d'utiliser Unity Pro V13

Pour les projets avec utilisation des DTMs , Windows 7 Professional 64 bits est recommandé.

Systèmes avec Microsoft Windows 10 32/64bits

Pour les projets avec utilisation des DTMs , Windows 10 64 bits avec un minimum de 4GO de mémoire est recommandé

System: Pentium Processor 2.4 GHz ou supérieur, recommandé : 3.0 GHz
mémoire RAM: 2GB minimum; recommandé: 4GB
Disque dur: 8 Go d'espace disque minimum disponible, 20 Go recommandé

Pour les projets avec utilisation des DTMs (par exemple les projets utilisant le contrôleur Modicon M580), Windows 10 Professional 64 bits est recommandé.

Systèmes avec Microsoft Windows Server 2012 R2

Version recommandée : Windows Server 2012 R2, standard version.

Processeur  recommandé: 3.20GHz

Mémoire RAM recommandée: 16.0 GB

 

 

Remarque

Unity Pro nécessite .NET 3.5 et .NET4.5.2

En fonction des versions de Windows et des différentes configurations, .Net peut être :

      - non installé

      - installé mais pas activé ( Le paramètre Windows correspondant est désactivé )

      - installé et activé

 

Unity Pro installe automatiquement et active .Net , toutefois :

 

Sur Windows 10  et Windows Server 2012 R2, l’installation automatique de .Net 3.5 peut nécessiter une connexion internet,

Et le service “Windows Update” doit être démarré pour pouvoir installer .NET Framework 3.5.

 

Si l’installation automatique de .Net 3.5  échoue, consulter la note technique Microsoft :

 

      - Installation de .NET Framework 3.5 sur Windows 8 ou 8.1

      http://msdn.microsoft.com/en-us/library/hh506443.aspx

 

           


Virtualisation:

Unity Pro V13 a été testé avec succès dans les configurations suivantes : 

·         VirtualBox 5.0.20

·         VMware Workstation 12 Pro 12.1.0 build-3272444

 

Lecteur DVD-ROM : pour l’installation du logiciel

Recommandé : un graveur de DVD-ROM

Affichage :

Min VGA (800-600).

Recommandé :

·         SVGA (1024-768 ou plus) avec couleurs vraies sur 24 bits.

·         SVGA (1280-1024 ou plus) sur Windows 8.1 et Windows Server 2012

 

 

Système de pointage :

Une souris ou périphérique compatible.

Accès Web :

L’enregistrement par le Web nécessite un accès Internet.

Droits d'accès du poste de travail

Unity Pro V13 nécessite d'avoir les droits d'accès administrateur pour installer le logiciel.
Pour l’utilisation d’Unity Pro, les droits d’accès utilisateurs sont suffisants.

Néanmoins des droits d'administrateur doivent être utilisés pour mettre à jour le catalogue du matériel (CANopen, DTM)

La DTM PRM nécessite des droits administrateur pour fonctionner correctement.

Note: 

-       L'utilisateur doit vérifier que tous les répertoires utilisés par Unity Pro sont accessibles en lecture écriture

Vérifier les Paramètres des options: Options / Général / Chemins

- Chemin du projet
- Chemin du fichier d’import / export
- Chemin du XVM
- Chemin des modèles de paramètres de projet
- Fichier du modèle de paramètres de projet
- Chemin de bibliothèque personnalisée
- Lecteur de travail
- Chemin des fichiers d’historique

Vérifier que le répertoire C:\UnityProTemp (répertoire caché par défaut) dispose aussi des droits en lecture, exécution et écriture

 

Si ces chemins ne sont pas accessibles un message d’erreur apparaitra et les opérations demandées échoueront.

 

-       Comme certains composants sont partagés, lorsque plusieurs instances de Unity Pro sont lancées, les droits d'accès doivent être les mêmes sur toutes les instances

 

Menu Démarrer : Les commandes suivantes doivent être exécutées par “Exécuter en tant qu’administrateur” :

 

-  Remove Unity Pro (Désinstaller Unity Pro)
-  Repair Unity Pro (Réparer Unity Pro)
-  Types Library Update (Mise à jour Libraries)

-        

 

2.      Contenu du DVD d’installation

 

 Liste des répertoires

 

Communication Drivers

Contenant les fichiers d’installation des drivers de communication.

Pour plus d’information, voir le chapitre : Installation des pilotes de communication.

 

DTMLibrary

Contenant les fichiers d’installation des DTM utilisées par les modules Ethernet IP.
Ces fichiers sont installés automatiquement à l’installation d’Unity Pro.
Note 1 : Une mise à jour du catalogue DTM, est nécessaire lors de la première utilisation.

 

Note 2 : Certaines DTMs de communication ou d’équipement  Schneider Electric ne sont pas disponibles dans le DVD Unity Pro V13

Ces DTMs sont disponibles sur le site schneider-electric.com

 

Accés à l’ensemble des DTMs Schneider-Electric :

·         Connecter http://www.schneider-electric.com

·         Support > Documents and downloads > Software/Firmware > DTM Files

 

Accés aux DTMs Schneider-Electric DTms utilisables avec Unity Pro :

·         Connecter http://www.schneider-electric.com

·         Support > Documents and downloads

            >> Search By current products > Unity Pro

            >> Software/Firmware

 

 

EULA

Contenant le contrat de licence utilisateur final.
Le contrat est disponible en 6 langues. Il peut être consulté en lançant le fichier Index.html.

 

Extras

Contenant les sous répertoire

·         Config DRS :
Contenant les fichiers de configuration pour les  Switchs Dual Ring (DRS)
Les configurations suivantes peuvent être chargées dans les Switchs :

 Switch 

DRS Pre configuration  

TCSESM083F23F1

C1_RIOMainRing_RIOSubRing_DIOClouds.cfg

C2_RIOMainRing_DIOSubRing_DIOClouds.cfg

C7_Master_RIOMainRing_RIOSubRing_DIOClouds.cfg

C8_Slave_RIOMainRing_RIOSubRing_DIOClouds.cfg

C9_Master_RIOMainRing_DIOSubRing_DIOClouds.cfg

C10_Slave_RIOMainRing_DIOSubRing_DIOClouds.cfg

TCSESM063F2CU1
TSCESM063F2CS1

C3_RIOMainRingFx_RIOSubRingTx_DIOCloudsTx.cfg

C4_RIOMainRingFx_DIOSubRingTx_DIOCloudsTx.cfg

C5_RIOMainRingFxTx_RIOSubRingTx_DIOCloudsTx.cfg

C6_RIOMainRingFxTx_DIOSubRingTx_DIOCloudsTx.cfg

C11_Master_RIOMainRingFxTx_RIOSubRingTx_DIOClouds.cfg

C12_Slave_RIOMainRingFxTx_RIOSubRingTx_DIOClouds.cfg

C13_Master_RIOMainRingFxTx_DIOSubRingTx_DIOClouds.cfg

C14_Slave_RIOMainRingFxTx_DIOSubRingTx_DIOClouds.cfg

C15_CRPLinkHotStandbyLD.cfg

 

·         Excel Import Export Tool

Contient un outil permettant l’import/export des variables Unity Pro vers Excel.

 

·         SD Card Writer

 

·         Operator screens

Contient un modèle d’écran de Dialogue Opérateur pour  M580 HSBY.

 

·         DTM Audit Tool

 

·         M580 CPU Change V1V2

Pour mettre à jour un CPU M580 V1.x en V2.x

 

·         M580 Application Update

Pour mettre à jour un projet Unity Pro Modicon M580 avec BME NOC 03x1 version .2 en .3.

·         Converter Quantum M580

Contient le DFB PLCSTAT pour Modicon M580 (à utiliser après migration de Quantum vers M580 si PLCSTAT était utilisé dans l’application Quantum).

 

 

 

Le dossier Extras et ses sous répertoires sont disponibles après installation dans le répertoire Documents partagés\Schneider Electric\Unity Pro

 

ISSetupPrerequisites

Contenant les fichiers pré requis, nécessaires à l’installation d’Unity Pro

 

NoG_Help

Contenant les fichiers d’aide du module 140 NOG 111 00 disponible en allemand uniquement.

 

SESU

Contenant les fichiers d’installation du logiciel Schneider Electric Software Update.

-   L’outil SESU fournit un accès automatique aux mises à jour gratuites du logiciel (Hot Fix)

-   Une connexion Internet est nécessaire pour accéder au service.

-   L’installation de cet outil est prise en compte par l’installation d’Unity Pro.
La désinstallation est possible à partir de “ajouter ou supprimer des programmes“ dans le panneau de configuration Windows.

 

Previous Unity LL984 Library

Contenant le fichier zippé de la librairie LL984 correspondant aux versions Unity V6.1 ou 6.0

 

 

 

3.      Procédure d'installation

 

3.1. Recommandations avant installation

 

Sauvegarde des projets existants

Pour tous les projets qui sont dans un statut "généré" (projets cohérents; projets en cours d'exécution sur des automates):

Depuis la version V4.1 d’Unity Pro, ces projets sont automatiquement enregistrés avec l'extension ".auto.sta", les fichiers ainsi archivés sont disponibles dans le répertoire où les fichiers STU sont sauvegardés.

Pour les versions d’Unity pro inférieure à V4.1, Il est indispensable d'enregistrer toutes les applications sous la forme de fichiers d'archive (extension .STA) en utilisant le Menu : Fichier / Archiver…

Le fichier d’archive assure la compatibilité des applications entre les différentes versions d’Unity Pro. L’ouverture de ce fichier permet de conserver l’application dans un état généré et autorise la connexion en mode "égal" avec l’automate. (voir règles de compatibilité STA dans la section "Règles de compatibilités » dans le fichier ReleaseNotes.html)

Les fichiers STU créés à l'aide de versions précédentes ne peuvent pas être lus sur cette version.

Tous les projets dans un état "non généré" doivent être exportés en format source (extension .XEF ou ZEF)

Il est aussi recommandé de conserver tous les projets sous un format exporté (extension ZEF).

 

3.2. A vérifier avant l’installation

 

Avant d'installer le logiciel, veuillez vous reporter aux recommandations du "Manuel d'installation de Unity Pro" dans la documentation électronique, dans le chapitre "Points généraux"

 

3.3. Première installation d'Unity Pro sur le poste de travail

 

Les modes opératoires sont décrits dans le "Manuel d'installation de Unity Pro" dans la documentation électronique, dans le chapitre "Installer Unity Pro pour la première fois"

 

3.4. Installer une mise à jour d'Unity Pro sur le poste de travail

 

Vous devez sélectionner “Mise à jour Unity Pro“ comme référence pendant la phase d’installation. (Ne pas saisir de numéro de série)

 

Note:   Il n'est pas nécessaire de désinstaller Unity Pro avant la nouvelle installation, hormis pour les cas suivants:
-       Installation d'un produit standard en remplacement de la version de démonstration d'Unity Pro
-       Installation d'une version antérieure de Unity Pro (ex : installation de Unity Pro V3.1 sur Unity Pro V4.0).

Les modes opératoires sont décrits dans le "Manuel d'installation de Unity Pro" dans la documentation électronique, dans le chapitre "Installer Unity Pro sur une version antérieure"

Après l'installation d’une mise à jour Unity Pro, les règles de sécurité sont désactivées (sécurité désactivé),
Si elles sont utilisées elles doivent être réactivées (onglet "Règles" de l'éditeur de sécurité)

 

3.5. Bibliothèques personnalisées

 

-       Mise à jour à partir d’une version d'Unity Pro supérieure ou égale à V4.1

Après l'installation d'Unity Pro V13, la bibliothèques personnalisées d'Unity Pro sont toujours disponibles dans le répertoire d’installation initial : C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\Vx.y

Ce répertoire n’est pas modifié par l’installation de la nouvelle version Unity pro. Par défaut toutes les applications utiliseront les bibliothèques personnalisées situées dans ce répertoire.
Vous pouvez créer des bibliothèques personnalisées dédiées à V13, en sélectionnant le "chemin des bibliothèques personnalisées": C: \ Documents and Settings \ All Users \ Application Data \ Schneider Electric \ Unity Pro \ CustomLibset \ V13 dans le menu Tools / Options / General / Path.
Lors de l'utilisation de l'outil de mise à jour des bibliothèques de type, vous devez sélectionner le chemin des bibliothèques personnalisées correspondant à celui sélectionné dans les options.

 

-       Mise à jour à partir d’une version d'Unity Pro V3.1

Si vous procédez à la mise à jour à partir d’une version d'Unity Pro V3.1 vers une version ≥ V4.0 et que vous avez installé des bibliothèques personnalisées, vous devez sauvegarder ces bibliothèques avant l’installation d’Unity Pro.
Dans ce cas particulier, elles sont effacées durant l'installation.

Vous devez procéder comme suit:

Ouvrir le répertoire qui contient les bibliothèques personnalisées (CustomLib, Library0…) situé (par défaut) dans: C:\Program Files\Schneider Electric\FFBLibset.
Copier le ou les répertoires CustomLib, Library0… dans un autre répertoire du disque dur.
Après l'installation d'Unity Pro, ces bibliothèques devront être restaurées manuellement dans le répertoire (par défaut) C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\V3.1

Le fichier Custom.db enregistré dans le répertoire (par défaut) C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\OldCustomdb03.10" doit être recopié dans le répertoire précédent.

 

 

-       Mise à jour à partir d’une version d'Unity Pro inferieure à V3.1

Les DFB et DDT copiés dans la bibliothèque (gestionnaire de bibliothèques de types) doivent être restaurés manuellement.

Les bibliothèques personnalisées (CustomLib, Library0…) ne sont pas détruites et restent présentes dans le répertoire d'origine (*) C:\Program Files\Schneider Electric\FFBLibset\

 

Après l'installation d'Unity Pro V13, ces bibliothèques devront être restaurées manuellement dans le répertoire (*) C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\Vx.y. (Vx.y est le répertoire correspondant à la version de bibliothèque utilisée dans Unity Pro, ex : V2.3)

Le fichier Custom.db enregistré dans le répertoire (*) C:\Documents and Settings\All Users\Application Data\Schneider Electric\Unity Pro\CustomLibset\OldCustomdbxx.yy" (xx.yy correspond à la version de la bibliothèque, ex : OldCustomdb02.30) doit être recopié dans le répertoire précédent. 

(*) Répertoire par défaut

 

 

 

3.6. Installation des pilotes de communication

 

Unity Pro vous propose d’installer par défaut les pilotes Modbus, USB et Uni-Telway.


Pour les autres pilotes, veuillez ouvrir le répertoire “Communication Drivers” et choisir le pilote en fonction de son nom de fichier :

 

Tous les drivers suivant sont compatible avec Windows Seven 32/64bits, Windows 8 ou 8.1  32/64bits

 

-         SchneiderPLCUSBDriverSuite.exe

-         SchneiderModbusDriverSuite.exe

-         SchneiderXipDriverSuite.exe

-         SchneiderUnitelwayDriverSuite.exe

 

Tous les drivers suivant sont compatible avec Windows Seven 32/64bits :

-         SchneiderUsbFipDriverSuite.exe

-         SchneiderTPCI57DriverSuite.exe

 

Puis suivez les instructions apparaissant dans les boîtes de dialogue.

Les drivers Ethway, FIP FPC10 / FPC20, ISAWAY et Unitelway SCP114 drivers sont uniquement compatible avec Windows XP 32bits et ne sont pas livrés sur l’installation d’Unity Pro.
Ils sont disponibles par téléchargement sur le site Schneider-electric.com (Driver Pack V2.6)

 

4.      Droits de licence

 

4.1. Enregistrement dans le cas d'une première installation

 

Vous devez enregistrer votre produit dans un délai de 30 jours.
Pour la version de démonstration, aucun enregistrement n'est requis. Le logiciel sera utilisable pour une période de 60 jours.

Pour enregistrer le logiciel Unity Pro, vous devez lancer l'outil d'enregistrement depuis le menu de raccourcis de Schneider Electric.
Veuillez suivre ensuite les instructions affichées à l'écran.

Pour tout complément d'information, veuillez vous reporter au "Manuel d'installation de Unity Pro" dans la documentation électronique, dans le chapitre "Installer Unity Pro pour la première fois"

 

 

4.2. Enregistrement si Unity Pro V4.1 ou supérieur est déjà autorisé sur le PC

 

Si Unity Pro est autorisé sur votre PC Unity Pro V13 est automatiquement activé après l’installation.

Vous devez sélectionner  « Mise à jour Unity Pro » lors de la sélection de la référence pendant l’installation (Ne pas saisir de numéro de série).

 

4.3. Enregistrement avec une licence Unity Pro V4.0 ou inférieure

 

La gestion des droits utilisateur ayant changée depuis la version Unity pro V4.1, l’autorisation présente sur le poste doit être réactivée.

-      Si vous installez cette mise à jour sur un poste enregistré vous devez utiliser l’utilitaire d’activation situé dans le Menu :
Démarrer / programmes / Schneider Electric / SoCollaborative / Unity Pro /
Convertisseur d'enregistrement

-    Si vous disposez d’une licence inférieure à V4.1 non encore enregistrée et que vous installez Unity Pro V13 sur un nouveau poste, il faut installer la version initiale sur le poste en sélectionnant  la référence et le numéro de série Unity Pro de la version utilisée lors du premier enregistrement et enregistrer le produit par un des moyens mis à disposition.
Une fois le produit enregistré, installer la nouvelle version Unity Pro V13
Effectuer ensuite la réactivation du droit avec le convertisseur d’enregistrement comme expliqué à l’étape précédente
 

4.4. Enregistrement avec Advantys Configuration Software

 

Aucun enregistrement n’est requis pour faire fonctionner ACS V8.0.

 

4.5. Installation sur un nouveau poste avec une licence Unity Pro V4.0 ou inférieure

 

Unity Pro version 4.0 (ou précédente) est installé et enregistré sur un 1er poste.

L'utilisateur veut installer Unity Pro version V13 sur un nouveau poste.

L’autorisation présente sur le 1er poste doit être réactivée puis transférée sur le nouveau poste.

 

·         installer Unity Pro V13 sur le 1er poste. Sélectionner "Mettre à jour UnityPro" dans la liste des références de la boite de dialogue "Information Produit".

·         Sur ce 1er poste, lancer  l'utilitaire "Convertisseur d'Enregistrement" disponible dans : Démarrer / programmes / Schneider Electric / SoCollaborative / Unity Pro / Convertisseur d'enregistrement),   puis confirmer la conversion pour faire évoluer le droit en V13.

·         Installer Unity Pro V13 sur le nouveau poste en utilisant la référence du produit V8.0 correspondant à la reférence originale (ex : saisir UNYSPUEFUV1X pour une ref originale UNYSPUEFUCD30)

·         Transferer le droit via une clef USB (ou autre moyen) sur le nouveau poste sur lequel Unity Pro a été installé.

 

 

5.      Désinstallation ou Réparation

 

Les modes opératoires sont décrits dans le "Manuel d'installation de Unity Pro" dans la documentation électronique, dans le chapitre "Désinstaller Unity Pro".

 

Il est préférable de désinstaller Unity Pro à partir du raccourci du menu « démarrer » , « Désinstaller Unity Pro » : la désinstallation depuis le panneau de configuration Windows « désinstaller un programme » ne permet pas de désinstaller Unity Pro PlantStruxure DTM Library. Donc une installation ultérieure d’une version plus ancienne de Unity Pro (avec donc une version plus ancienne de Unity Pro PlantStruxure DTM Library) ne serait pas possible.

 

la commande " Désinstaller Unity Pro" doit être exécutée avec les privilèges administrateur.

Dans menu "Démarrer Programme", il ne faut pas lancer directement le raccourci " Désinstaller Unity Pro" : la commande " Désinstaller Unity Pro" doit être exécutée en demandant les privilèges administrateur.

Pour cela, Click Droit sur l'icône " Désinstaller Unity Pro" et sélectionner "exécuter en tant qu'administrateur".

 

la commande "Réparer Unity Pro" doit être exécutée avec les privilèges administrateur.

Dans menu "Démarrer Programme", il ne faut pas lancer directement le raccourci "Réparer Unity Pro" : la commande "Réparer Unity Pro" doit être exécutée en demandant les privilèges administrateur.

Pour cela, Click Droit sur l'icône "Réparer Unity Pro" et sélectionner "exécuter en tant qu'administrateur".

Remarque : la commande "Réparer Unity Pro" ne répare pas les fichiers de Librairies. Pour cela il est nécessaire de désinstaller et réinstaller Unity Pro.

 

6.      Projets exemples

 

Pour chaque type d'automate, il existe un projet exemple qui est copié sur le poste de travail lors de l'installation du logiciel. Les fichiers sont regroupés dans l'espace de travail des utilisateurs, dans le répertoire: Mes Documents\Schneider Electric\Unity Pro. Ces fichiers en lecture seule, peuvent être modifiés en changeant la propriété du fichier ou en sauvegardant le projet sous un autre nom.

7.      Mise à jour du firmware des automates

 

Désormais, firmwares des automates sont disponibles sous forme électronique par téléchargement.

Si vous devez utiliser les nouvelles fonctionnalités de Unity Pro V13 qui demandent une mise à jour des processeurs ou des modules M580/Premium/Quantum/M340 avec la dernière version du Firmware, vous trouverez les fichiers binaires et les documents requis sur le site : 
http://www.schneider-electric.com/

Sous la rubrique :   Produits et Services / Automatisme et Contrôle / Automatisation /  <Gamme> / Téléchargement / Logiciel / Micrologiciels - mises à jour

<Gamme> = Modicon M580, Modicon Premium, Modicon Quantum ou Modicon M340

 

 

 8.      Documentation et Aide en Ligne 

 

Documentation (format pdf)

La documentation Unity Pro (pdf format) n’est disponible que par téléchargement  (et pas sur le  DVD Unity Pro) depuis Schneider-Electric.com en 6 langues (Anglais, Français, Chinois, Espagnol, Italien, Allemand).

 

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_EN

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_FR

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_SP

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_IT

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_DE

 

http://www.schneider-electric.com/ww/en/download/document/UnityPro_ZH

·          

Ou bien

Site : Global

Support  / Download Documents & Software / Software Firmware / Software – Updates

<Product Category> = PAC, PLC & Other Controllers

<Sub-category> = PAC

<Range name> = UnityPro

< Document Type > = Technical Publications

 

9.        Librairies additionnelles et Outils Compagnons

                                                                                                                    

 

Outils Compagnons

version

Lien de téléchargement

Unity DIF

V8.0 SP5

http://www.schneider-electric.fr/fr/download/document/Unity_Dif_V80_SP5/

EFB Toolkit

V8.0 SP1

Unity EFB Toolkit v8.0

http://www.schneider-electric.com/en/download/document/Unity%20EFB%20Toolkit%20V8.0/

 

Unity EFB Toolkit V8.0 SP1

http://www.schneider-electric.com/en/download/document/Unity%20EFB%20Toolkit%20V8.0%20SP1/

Unity Loader

V12

http://www.schneider-electric.com/en/download/document/Unity_Loader_V12.0/

Advantys Configuration Software

V11

http://www.schneider-electric.com/en/download/document/STBSPU1000+-+Advantys+Configuration+Software+V11.0/

 

Library

Last available version

Download link

PSx GPL General Purpose Library for Unity Pro

2016 R3

(available for free)

Contact Schneider Electric

 

X80 Redundant Power Supply Predictive Maintenance Library  (for BMXCPS4002)

1.0

http://www.schneider-electric.com/

 

Enhanced LL984  V4.1 (IEC Converter)

V4.1.17 

/

TCP Open V4.0

V4.0

/

Energy Management

2016 R2

/

Low Voltage Power Control

2016 R2

/

Water

2016 R2

/

AGA Gas Flow Calculations

2016 R2

/

Model Based Control (APC)

2016 R2

/

Fuzzy Control (APC)

2016 R2

/

HVAC (Heat, Vent, Air Conditioning)

2016 R2

/

PRM                   V1.3

V1.3

/